CAD model selection
102120.99010.000
Company
TECHTORY Automation
Description
tc-1x3 - cell with table top
Bill of material
102120.99010.000
PREVIEW
Preview
ARTNR
Partnumber
102120.99010.000
A
Length
3318 mm
A1
usable Length
3050 mm
B
Width
1218 mm
B1
usable Width
950 mm
C
height
2052 mm
C1
table height
950 mm
M
wheight
1013 kg
PDF
Link to PDF
Open Datasheet
PDF2
Link to PDF
Open Brochure Automationsystems
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions