Селекция на CAD модел
102120.99006.000
Company
TECHTORY Automation
Description
tc-1x2 - cell with table top
Bill of material
102120.99006.000
PREVIEW
Preview
ARTNR
Partnumber
102120.99006.000
A
Length
1218 mm
A1
usable Length
950 mm
B
Width
2268 mm
B1
usable Width
2000 mm
C
height
2052 mm
C1
table height
950 mm
M
wheight
755 kg
PDF
Link to PDF
Open Datasheet
PDF2
Link to PDF
Open Brochure Automationsystems
Preview - Generation
Преглед
3D
Размер
2D

Embedded user actions