CAD model selection
102620.99001.000
Company
TECHTORY Automation
Description
mw-1x1.2 - manual workstation
Bill of material
102620.99001.000
PREVIEW
Preview
ARTNR
Partnumber
102620.99001.000
A
Length
1230 mm
B
Width
930 mm
C
height
2050 mm
C1
table height
920 mm
M
wheight
116 kg
M1
max load
500 kg
PDF
Link to PDF
Open Datasheet
PDF2
Link to PDF
Open Brochure Automationsystems
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions