CAD model selection
102020.99052.000
Company
TECHTORY Automation
Description
fc-3x3p - cell with partial base plate
Bill of material
102020.99052.000
PREVIEW
Preview
ARTNR
Partnumber
102020.99052.000
A
Length
3872 mm
A1
usable Length
3450 mm
B
Width
3852 mm
B1
usable Width
3400 mm
C
height
2389 mm
M
wheight
2744 kg
PDF
Link to PDF
Open Datasheet
PDF2
Link to PDF
Open Brochure Automationsystems
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions