CAD model selection
102020.99014.000
Company
TECHTORY Automation
Description
fc-2.5x3 - cell with base plate
Bill of material
102020.99014.000
PREVIEW
Preview
ARTNR
Partnumber
102020.99014.000
A
Length
3833 mm
A1
usable Length
3300 mm
B
Width
3202 mm
B1
usable Width
2750 mm
C
height
2389 mm
M
wheight
3393 kg
PDF
Link to PDF
Open Datasheet
PDF2
Link to PDF
Open Brochure Automationsystems
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions