Селекция на CAD модел
102020.99004.000
Company
TECHTORY Automation
Description
fc-1x2.5 - cell with base plate
Bill of material
102020.99004.000
PREVIEW
Preview
ARTNR
Partnumber
102020.99004.000
A
Length
3222 mm
A1
usable Length
2800 mm
B
Width
1452 mm
B1
usable Width
1000 mm
C
height
2389 mm
M
wheight
1600 kg
PDF
Link to PDF
Open Datasheet
PDF2
Link to PDF
Open Brochure Automationsystems
Preview - Generation
Преглед
3D
Размер
2D

Embedded user actions