CAD model selection
102320.99001.000
Company
TECHTORY Automation
Description
ds - storage system with drawers
Bill of material
102320.99001.000
PREVIEW
Preview
ARTNR
Partnumber
102320.99001.000
A
Length
1118 mm
A1
usable Length
786 mm
B
Width
765 mm
B1
usable Width
644 mm
C
height
1366 mm
D
drawer depth
92 mm
M
wheight
350 kg
M1
max load
180 kg
PDF
Link to PDF
Open Datasheet
PDF2
Link to PDF
Open Brochure Automationsystems
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions