CAD model selection
102220.99003.000
Company
TECHTORY Automation
Description
rc-1.25x1.25 - mobile robot platform
Bill of material
102220.99003.000
PREVIEW
Preview
ARTNR
Partnumber
102220.99003.000
A
Length
1250 mm
A1
usable Length
1250 mm
B
Width
1352 mm
B1
usable Width
1250 mm
C
height
950 mm
M
wheight
423 kg
M1
max load
1000 kg
PDF
Link to PDF
Open Datasheet
PDF2
Link to PDF
Open Brochure Automationsystems
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions